For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEWO 45 VA - Adjustable direction fitting, angle 45°
Bill of material
XVEWO 45 NW 25 HS VA
DES
Identifier
XVEWO 45 NW 25 HS VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
30 mm
G1
Thread G1
M 42 x 2
G2
Thread G2
M 42 x 2
L1
Length L1
55.0 mm
L2
Length L2
23.5 mm
L7
Length L7
37.0 mm
SW
Width across flats SW
50 mm
S1
Width across flats S1
50 mm
OR
O-ring OR
25.3 x 2.4
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.